The product images shown are Illustrative only and may not be an exact representation of the product.

Mine Master® Air Drill 600HT

Formerly Scorpion™ Hose. (Specification 3618MT). RECOMMENDED FOR: High-pressure and high temperature air hose used on industrial, construction, pneumatic mining and drilling applications requiring a wire braided hose with a high degree of hot air resistance.

  • TEMPERATURE: -40°C to +149°C.
  • CONSTRUCTION: Tube: Type J (CPE). Black.
  • Reinforcement: Braided, high tensile steel wire.
  • Cover: Type J (CPE). Black. All sizes perforated.
  • Design Factor: 4:1
  • COUPLINGS: 14, 15, 18, 35, 71 Permanent Swaged or 80 Gates GSP (1-1/2" or 2" only). Reference the Hose Coupling Section.
  • PACKAGING: 15m per carton +/- 3m. Maximum of 2 pieces. Minimum length 3m.

All Parts

1-5 of 5 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
36180312 36180312 2X50FT MINE MASTER AIRDRILL 600HT 600 41.4 2 50.8 2.62 66.5 16 1.51 50
36180314 36180314 3X50FT MINE MASTER AIRDRILL 600HT 600 41.4 3 76.2 3.64 92.5 20 2.46 50
36180315 36180315 4X50FT MINE MASTER AIRDRILL 600HT 600 41.4 4 101.6 4.79 121.7 25 4.1 50
36180336 36180336 2X50FT MINE MASTER AIRDRILL 600HT 600 41.4 2 50.8 2.62 66.5 16 1.63 50
3X50SCORPION 36180333 3X50FT MINE MASTER AIRDRILL 600HT 600 41.4 3 76.2 3.64 92.5 18 2.62 50
1-5 of 5 Items