RECOMMENDED FOR: Heavy–duty, high–pressure use on industrial, construction and pneumatic mining applications requiring wire–braided hose with an oil–resistant tube and abrasion–resistant cover.
Part # | BLKAIRDRL11/2XCTN / BLKAIRDRL11/2XCTN |
---|---|
Product # | 36180804 |
Description | 1 1/2X100FT MINE MASTER AIRDRILL 500FR BLACK |
UPC | 072053670615 |
Vacuum (In. Hg) | 15 |
Continuous Operating Temperature Range | -22°F to +180°F |
Minimum Bend Radius (in) | 12 |
Minimum Bend Radius (mm) | 305 |
Hose Inside Diameter (in). | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Hose Outside Diameter (in) | 1.99 |
Hose Outside Diameter (mm) | 50.5 |
Inside Diameter (in) | 1.50 |
Inside Diameter (mm) | 38.1 |
Temperature Range | -22°F to +180°F (-30°C to +82°C) |
Working Pressure (psi) | 500 |
Outside Diameter (in) | 1.99 |
Outside Diameter (mm) | 38.1 |
Coupling Recommendation | 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. 18 Universal Quick Acting. 35 Four-Finger Boss Clamp. |
---|
Color | Black |
---|---|
Cover | Modified Nitrile - Type C2 |
Reinforcement | Braided, steel wire |
Tube | Nitrile - Type C |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Braided, steel wire |
Construction: Tube | Nitrile - Type C. Black. Medium oil resistance |
Standards: Cover | ARPM Class B |
---|---|
Standards: Tube | ARPM Class B |
Notes | NOTE: For 4" I.D. see Mine Master® Air Drill. |
---|---|
Recommended For | Heavy-duty, high-pressure use on industrial, construction and pneumatic mining applications requiring wire-braided hose with an oil-resistant tube and abrasion-resistant cover. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 1.0 |