RECOMMENDED FOR: Extra heavy–duty, high–pressure use on industrial, construction and pneumatic mining applications requiring wire–braided hose with an oil–resistant tube and abrasion–resistant cover.
Part # | 1-1/4X50 MINE AIRDRILL 500 |
---|---|
Product # | 36180031 |
Description | 1 1/4X50FT MINE MASTER AIRDRILL 500 |
UPC | 072053213713 |
Vacuum (In. Hg) | 15 |
Continuous Operating Temperature Range | -30°F to +212°F |
Minimum Bend Radius (in) | 10 |
Minimum Bend Radius (mm) | 254 |
Hose Inside Diameter (in). | 1.25 |
Hose Inside Diameter (mm) | 31.8 |
Hose Outside Diameter (in) | 1.8 |
Hose Outside Diameter (mm) | 45.7 |
Inside Diameter (in) | 1.25 |
Inside Diameter (mm) | 31.8 |
Temperature Range | -30°F to +212°F (-34°C to +100°C) |
Working Pressure (psi) | 500 |
Length (m) | 15.2 |
Outside Diameter (in) | 1.80 |
Outside Diameter (mm) | 31.8 |
Coupling Recommendation | 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. 18 Universal Quick Acting. 35 Four-Finger Boss Clamp. |
---|
Color | Gray |
---|---|
Cover | Modified Nitrile - Type C2. Perforated. |
Reinforcement | Braided, steel wire |
Tube | Chloroprene - Type A. Medium oil resistance. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Braided, steel wire |
Construction: Tube | Chloroprene - Type A. Black. Medium oil resistance |
Standards: Cover | ARPM Class C |
---|---|
Standards: Tube | ARPM Class B |
Recommended For | Extra heavy-duty, high-pressure use on industrial, construction and pneumatic mining applications requiring wire-braided hose with an oil-resistant tube and abrasion-resistant cover. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 50 |
---|---|
Weight (lbs.) | 1.02 |