RECOMMENDED FOR: Extra heavy–duty, high–pressure use on industrial, construction and pneumatic mining applications requiring wire–braided hose with an oil–resistant tube and abrasion–resistant cover.
| Part # | 3/4X50 MINE AIRDRILL 500 |
|---|---|
| Product # | 36180011 |
| Description | 3/4X50FT MINE MASTER AIRDRILL 500 |
| UPC | 072053213690 |
| Vacuum (In. Hg) | 25 |
| Continuous Operating Temperature Range | -30°F to +212°F |
| Minimum Bend Radius (in) | 6 |
| Minimum Bend Radius (mm) | 152 |
| Hose Inside Diameter (in). | 0.75 |
| Hose Inside Diameter (mm) | 19.1 |
| Hose Outside Diameter (in) | 1.28 |
| Hose Outside Diameter (mm) | 32.5 |
| Inside Diameter (in) | 0.75 |
| Inside Diameter (mm) | 19.1 |
| Temperature Range | -30°F to +212°F (-34°C to +100°C) |
| Working Pressure (psi) | 500 |
| Length (m) | 15.2 |
| Outside Diameter (in) | 1.28 |
| Outside Diameter (mm) | 19.1 |
| Coupling Recommendation | 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. 18 Universal Quick Acting. 35 Four-Finger Boss Clamp. |
|---|
| Color | Gray |
|---|---|
| Cover | Modified Nitrile - Type C2. Perforated. |
| Reinforcement | Braided, steel wire |
| Tube | Chloroprene - Type A. Medium oil resistance. |
| Construction: Cover | Modified Nitrile - Type C2 |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Braided, steel wire |
| Construction: Tube | Chloroprene - Type A. Black. Medium oil resistance |
| Standards: Cover | ARPM Class B |
|---|---|
| Standards: Tube | ARPM Class B |
| Recommended For | Extra heavy-duty, high-pressure use on industrial, construction and pneumatic mining applications requiring wire-braided hose with an oil-resistant tube and abrasion-resistant cover. |
|---|---|
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 50 |
|---|---|
| Weight (lbs.) | 0.41 |