The product images shown are Illustrative only and may not be an exact representation of the product.

Mine Master® Air Drill 500

You work hard. Your hoses should too. Gates industrial mining hoses are engineered to handle your heavy-duty, high pressure applications, with oil and abrasion resistant designs. Whether you need a high temperature air hose for your pneumatic mining and drilling jobs or a maximum flexibility, durable premium hose for your severe working conditions and materials - Gates has the mining hoses and assemblies to power your progress.

All Parts

1-10 of 11 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
2"X100'18MB 36181000 2X100FT MINE MASTER AIRDRILL 500 500 34.5 2 50.8 2.77 70.4 15 14 1.99 100
2X6018MB 36180052 2X60FT MINE MASTER AIRDRILL 500 500 34.5 2 50.8 2.77 70.4 15 14 1.26 60
36180011 36180011 3/4X50FT MINE MASTER AIRDRILL 500 500 34.5 3/4 19.1 1.28 32.5 25 6 0.41 50
36180021 36180021 1X50FT MINE MASTER AIRDRILL 500 500 34.5 1 25.4 1.55 39.4 25 8 0.8 50
36180031 36180031 1 1/4X50FT MINE MASTER AIRDRILL 500 500 34.5 1 1/4 31.8 1.8 45.7 15 10 1.02 50
36180041 36180041 1 1/2X50FT MINE MASTER AIRDRILL 500 500 34.5 1 1/2 38.1 2.21 56.1 15 12 1.42 50
36180051 36180051 2X50FT MINE MASTER AIRDRILL 500 500 34.5 2 50.8 2.77 70.4 15 14 2.3 50
36180201 36180201 2 1/2X50FT MINE MASTER AIRDRILL 500 500 34.5 2 1/2 63.5 3.46 87.9 10 30 3.28 50
36180205 36180205 2 1/2X60FT MINE MASTER AIRDRILL 500 500 34.5 2 1/2 63.5 3.46 87.9 10 30 3.28 60
36180215 36180215 3X50FT MINE MASTER AIRDRILL 500 500 34.5 3 76.2 3.97 100.8 10 36 4.1 50
1-10 of 11 Items