Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Mine Master® Air Drill 500FR

    2 1/2X100FT MINE MASTER AIRDRILL 500FR BLACK

    Product # 36180806

    RECOMMENDED FOR: Heavy–duty, high–pressure use on industrial, construction and pneumatic mining applications requiring wire–braided hose with an oil–resistant tube and abrasion–resistant cover.

    • Oil-resistant tube and abrasion-resistant cover.
    • NOTE: For 4" I.D. see Mine Master Air Drill.
    • ARPM (Class B) Medium oil–resistant tube.
    • ARPM (Class B) Medium oil–resistant cover.
    • Meets MSHA Flame–resistant.

    • Product Details
      Part # BLKAIRDRL21/2XCTN / BLKAIRDRL21/2XCTN
      Product # 36180806
      Description 2 1/2X100FT MINE MASTER AIRDRILL 500FR BLACK
      UPC 072053670639
      Vacuum (In. Hg) 10
      Continuous Operating Temperature Range -22°F to +180°F
      Minimum Bend Radius (in) 30
      Minimum Bend Radius (mm) 762
      Hose Inside Diameter (in). 2.5
      Hose Inside Diameter (mm) 63.5
      Hose Outside Diameter (in) 3.14
      Hose Outside Diameter (mm) 79.8
      Inside Diameter (in) 2.50
      Inside Diameter (mm) 63.5
      Temperature Range -22°F to +180°F (-30°C to +82°C)
      Working Pressure (psi) 500
      Outside Diameter (in) 3.14
      Outside Diameter (mm) 63.5