The product images shown are Illustrative only and may not be an exact representation of the product.

Mine Master® Air Drill 500 FR

Heavy-duty, high pressure use on industrial, construction and pneumatic mining applications requiring wire braided hose with an oil resistant tube and abrasion resistant cover.

  • Oil resistant tube
  • Abrasion resistant cover
  • TEMPERATURE: -22°F to +180°F (-30°C to +82°C) continuous service.
  • CONSTRUCTION: Tube:Type C (Nitrile).

All Parts

1-10 of 14 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
BLKAIRDRILL1XCTN 36180802 1X100FT MINE MASTER AIRDRILL 500FR BLACK 500 34.5 1 25.4 1.45 36.8 25 8 0.66 100
BLKAIRDRILL3/4XCTN 36180801 3/4X100FT MINE MASTER AIRDRILL 500FR BLACK 500 34.5 3/4 19.1 1.11 28.2 25 6 0.41 100
BLKAIRDRL11/2XCTN 36180804 1 1/2X100FT MINE MASTER AIRDRILL 500FR BLACK 500 34.5 1 1/2 38.1 1.99 50.5 15 12 1 100
BLKAIRDRL11/4XCTN 36180803 1 1/4X100FT MINE MASTER AIRDRILL 500FR BLACK 500 34.5 1 1/4 31.8 1.74 44.2 15 10 0.86 100
BLKAIRDRL21/2XCTN 36180806 2 1/2X100FT MINE MASTER AIRDRILL 500FR BLACK 500 34.5 2 1/2 63.5 3.14 79.8 10 30 2.15 100
BLKAIRDRL2XCTN 36180805 2X100FT MINE MASTER AIRDRILL 500FR BLACK 500 34.5 2 50.8 2.5 63.5 15 14 1.39 100
BLKAIRDRL3XCTN 36180807 3X100FT MINE MASTER AIRDRILL 500FR BLACK 500 34.5 3 76.2 3.67 93.2 10 36 2.77 100
YLWAIRDRILL11/2XCTN 36180811 1 1/2X100FT MINE MASTER AIRDRILL 500FR YELLOW 500 34.5 1 1/2 38.1 1.99 50.5 15 12 1 100
YLWAIRDRILL11/4XCTN 36180810 1 1/4X100FT MINE MASTER AIRDRILL 500FR YELLOW 500 34.5 1 1/4 31.8 1.74 44.2 15 10 0.85 100
YLWAIRDRILL1XCTN 36180809 1X100FT MINE MASTER AIRDRILL 500FR YELLOW 500 34.5 1 25.4 1.45 36.8 25 8 0.65 100
1-10 of 14 Items