Recommended for high-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Two wire braid hose with static and dynamic pressure ratings listed on the hose.
Part # | 70765 / 6CPBXREEL |
---|---|
Product # | 46572549 |
Description | 70765 6CPBXREEL |
UPC | 072053671605 |
Dynamic WP (Max.psi) (1) | 5500 |
Static WP (Max.psi) (2) | 9575 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Min. Burst Pressure (psi) | 5500 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.74 |
Hose Outside Diameter (mm) | 18.8 |
Inside Diameter (in) | 0.375 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 5500 |
Outside Diameter (in) | 0.74 |
Outside Diameter (mm) | 18.8 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|
Color | Black |
---|---|
Cover | Nitrile. Black. Standard. |
Reinforcement | 2-braid, wire |
Tube | Nitrile. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | Nitrile |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile |
Meets These Agency Specifications | FRAS - Fire Retardant Anti Static; Australia, MSHA 2G - Mine Safety & Health Admin. USA |
---|
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". Meets performance of British Coal Specification BCS174. |
---|---|
Recommended For | High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Available in reel pack, carton pack or cut length. |
Customer Pack | 350 |
---|---|
Weight (lbs.) | 0.38 |
Packaging | E |