RECOMMENDED FOR: Flexible connections in high–pressure water distribution and emulsion systems used in a variety of industries. The thick cover meets MSHA's self–extinguishing requirements, and is designed for the tough mining environment.
Part # | 2-1/2X50 MINE LW EMLS 1000 YLW |
---|---|
Product # | 36193103 |
Description | 2 1/2X50 MINE MASTER LONGWALL EMULSION 1000 YEL |
Vacuum (In. Hg) | 10 |
Minimum Bend Radius (in) | 20 |
Minimum Bend Radius (mm) | 508 |
Inside Diameter (in) | 2.50 |
Inside Diameter (mm) | 63.5 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 1000 |
Length (m) | 15.2 |
Outside Diameter (in) | 3.34 |
Outside Diameter (mm) | 63.5 |
Coupling Recommendation | 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. Wildman Reusable Couplings. |
---|
Color | Yellow |
---|---|
Cover | Modified Nitrile - Type C2. Wrapped. |
Reinforcement | Braided, steel wire |
Tube | Chloroprene - Type A. Medium oil resistance. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Braided, steel wire |
Construction: Tube | Chloroprene - Type A. Black. Medium oil resistance |
Standards: Cover | ARPM Class B |
---|---|
Standards: Tube | ARPM Class B |
Weight (lbs.) |
---|