RECOMMENDED FOR: Flexible connections in high–pressure water distribution and emulsion systems used in a variety of industries. The thick cover meets MSHA's self–extinguishing requirements, and is designed for the tough mining environment.
| Part # | 3X50 MINE LW EMLSN 1000 BLACK |
|---|---|
| Product # | 36190810 |
| Description | 3X50FT MINE MASTER LONGWALL EMULSION 1000 BLACK |
| UPC | 072053630923 |
| Vacuum (In. Hg) | 10 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 20 |
| Minimum Bend Radius (mm) | 508 |
| Hose Inside Diameter (in). | 3 |
| Hose Inside Diameter (mm) | 76.2 |
| Hose Outside Diameter (in) | 3.91 |
| Hose Outside Diameter (mm) | 99.3 |
| Inside Diameter (in) | 3 |
| Inside Diameter (mm) | 76.2 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Working Pressure (psi) | 1000 |
| Length (m) | 15.2 |
| Outside Diameter (in) | 3.91 |
| Outside Diameter (mm) | 76.2 |
| Coupling Recommendation | 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. Wildman Reusable Couplings. |
|---|
| Color | Black |
|---|---|
| Cover | Specially compounded elastomer - Type C2. Wrapped. |
| Reinforcement | Braided, steel wire |
| Tube | Chloroprene - Type A. Medium oil resistance. |
| Construction: Cover | Specially compounded elastomer - Type C2 |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Braided, steel wire |
| Construction: Tube | Chloroprene - Type A. Black. Medium oil resistance |
| Standards: Cover | ARPM Class B |
|---|---|
| Standards: Tube | ARPM Class B |
| Recommended For | Flexible connections in high-pressure water distribution and emulsion systems used in a variety of industries. The thick cover meets MSHA's self-extinguishing requirements, and is designed for the tough mining environment. |
|---|---|
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 50 |
|---|---|
| Weight (lbs.) | 4.14 |