Recommended for high-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Two wire braid hose with static and dynamic pressure ratings listed on the hose.
Part # | 70766 / 8CPB XREEL |
---|---|
Product # | 46572550 |
Description | 70766 8CPBXREEL |
UPC | 072053671599 |
Dynamic WP (Max.psi) (1) | 5250 |
Static WP (Max.psi) (2) | 6400 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152.4 |
Min. Burst Pressure (psi) | 5250 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.87 |
Hose Outside Diameter (mm) | 22.1 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 5250 |
Length (m) | 91 |
Outside Diameter (in) | 0.87 |
Outside Diameter (mm) | 22.1 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|
Color | Black |
---|---|
Cover | Nitrile. Black |
Reinforcement | 2-braid, wire |
Tube | Nitrile; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | Nitrile |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile |
Meets These Agency Specifications | FRAS - Fire Retardant Anti Static; Australia, MSHA 2G - Mine Safety & Health Admin. USA |
---|
Notes | 853 2SN. British Coal Specification BCS174. Meets MSHA 2G. |
---|---|
Recommended For | High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Available in reel pack, carton pack or cut length. |
Customer Pack | 300 |
---|---|
Weight (lbs.) | 0.47 |
Packaging | F |