Recommended for high-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Two wire braid hose with static and dynamic pressure ratings listed on the hose.
| Part # | 70646 / 16CPB-MTF XREEL |
|---|---|
| Product # | 46571455 |
| Description | 70646 16CPB-MTFXREEL |
| UPC | 072053436655 |
| Dynamic WP (Max.psi) (1) | 3125 |
| Static WP (Max.psi) (2) | 3775 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 12 |
| Minimum Bend Radius (mm) | 304.8 |
| Min. Burst Pressure (psi) | 3125 |
| Hose Inside Diameter (in). | 1 |
| Hose Inside Diameter (mm) | 25.4 |
| Hose Outside Diameter (in) | 1.48 |
| Hose Outside Diameter (mm) | 37.6 |
| Inside Diameter (in) | 1 |
| Inside Diameter (mm) | 25.4 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Working Pressure (psi) | 3125 |
| Length (m) | 46 |
| Outside Diameter (in) | 1.48 |
| Outside Diameter (mm) | 37.6 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
|---|
| Color | Black |
|---|---|
| Cover | MegaTuff. Black |
| Reinforcement | 2-braid, wire |
| Tube | Nitrile; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | MegaTuff |
| Construction: Reinforcement | 2-braid, wire |
| Construction: Tube | Nitrile |
| Meets These Agency Specifications | FRAS - Fire Retardant Anti Static; Australia, MSHA 2G - Mine Safety & Health Admin. USA |
|---|
| Notes | 853 2SN. British Coal Specification BCS174. Meets MSHA 2G. |
|---|---|
| Recommended For | High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Available in reel pack, carton pack or cut length. |
| Customer Pack | 150 |
|---|---|
| Weight (lbs.) | 1.06 |
| Packaging | L |