Recommended for: High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Four spiral wire construction with static and dynamic pressure ratings listed on the hose.
| Part # | 8EFLW XLL |
|---|---|
| Product # | 46511541 |
| Description | 8EFLWxLL |
| UPC | 770075411413 |
| Dynamic WP (Max.psi) (1) | 4000 |
| Static WP (Max.psi) (2) | 5000 |
| Continuous Operating Temperature Range | -40°F to +250°F |
| Minimum Bend Radius (in) | 7 |
| Minimum Bend Radius (mm) | 177.8 |
| Min. Burst Pressure (psi) | 4000 |
| Hose Inside Diameter (in). | 0.5 |
| Hose Inside Diameter (mm) | 12.7 |
| Hose Outside Diameter (in) | 0.94 |
| Hose Outside Diameter (mm) | 23.9 |
| Inside Diameter (in) | 0.5 |
| Inside Diameter (mm) | 12.7 |
| Temperature Range | -40°F to +250°F (-40°C to +121°C) |
| Working Pressure (psi) | 4000 |
| Length (m) | 61 |
| Outside Diameter (in) | 0.94 |
| Outside Diameter (mm) | 23.9 |
| Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series] |
|---|
| Color | Black |
|---|---|
| Cover | Polychloroprene (Neoprene). Black |
| Reinforcement | 4-spiral, wire |
| Tube | Nitrile; Black; Oil Resistant |
| Construction: Cover | Polychloroprene (Neoprene) |
| Construction: Reinforcement | 4-spiral, wire |
| Construction: Tube | Nitrile |
| Meets These Agency Specifications | FRAS - Fire Retardant Anti Static; Australia, MSHA 2G - Mine Safety & Health Admin. USA |
|---|
| Notes | Meets MSHA 2G. |
|---|---|
| Recommended For | High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Available in 121' to 200' continuous lengths, carton packs and/or cut lengths. 12EFLW meets the static pressure requirements of longwall mining equipment. 16EFLW meets pressure requirements of longwall mining equipment and EN 856 4SP. |
| Customer Pack | 200 |
|---|---|
| Weight (lbs.) | 0.59 |
| Packaging | O |