Recommended for high-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Four spiral wire construction with static and dynamic pressure ratings listed on the hose.
Part # | 32EFCPS-MTF X25CTN |
---|---|
Product # | 46515084 |
Description | 32EFCPS-MTFX25CTN |
Minimum Bend Radius (in) | 25 |
Minimum Bend Radius (mm) | 635 |
Min. Burst Pressure (psi) | 5000 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.8 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 5000 |
Length (m) | 8 |
Outside Diameter (in) | 2.8 |
Outside Diameter (mm) | 71.1 |
Coupling Recommendation | GlobalSpiral™ MAX Couplings [G23 Series] |
---|
Color | Black |
---|---|
Cover | MegaTuff. Black |
Reinforcement | 6-spiral, wire |
Tube | Nitrile; Black; Oil Resistant |
Construction: Cover | MegaTuff |
Construction: Reinforcement | 6-spiral, wire |
Construction: Tube | Nitrile |
Notes | 856 4SH. Meets MSHA 2G. |
---|
Weight (lbs.) |
---|