Recommended for high-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Four spiral wire construction with static and dynamic pressure ratings listed on the hose.
Part # | 12EFCPS XLL |
---|---|
Product # | 46511718 |
Description | 12EFCPSXLL |
UPC | 770075379560 |
Dynamic WP (Max.psi) (1) | 6000 |
Static WP (Max.psi) (2) | 7000 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 9.5 |
Minimum Bend Radius (mm) | 241.3 |
Min. Burst Pressure (psi) | 6000 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.24 |
Hose Outside Diameter (mm) | 31.5 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 6000 |
Length (m) | 61 |
Outside Diameter (in) | 1.24 |
Outside Diameter (mm) | 31.5 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series] |
---|
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene). Black |
Reinforcement | 4-spiral, wire |
Tube | NBR; Black; Oil Resistant |
Construction: Cover | Polychloroprene (Neoprene) |
Construction: Reinforcement | 4-spiral, wire |
Construction: Tube | NBR |
Meets These Agency Specifications | FRAS - Fire Retardant Anti Static; Australia, MSHA 2G - Mine Safety & Health Admin. USA |
---|
Notes | 856 4SH. Meets MSHA 2G. |
---|---|
Recommended For | High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Meets pressure requirements of EN 856 4SH. Available in cut lengths and/or 121' to 200' continuous lengths. |
Customer Pack | 200 |
---|---|
Weight (lbs.) | 0.9 |
Packaging | S |