RECOMMENDED FOR: High–pressure water service in underground mining applications and hot water washdown service. The thick cover meets MSHA's self–extinguishing requirements and is designed for the tough mining environment.
| Part # | 1/2X500 MINE SPRAY 1000 RED |
|---|---|
| Product # | 36190757 |
| Description | 1/2XRL MINE MASTER SPRAY 1000 RED |
| Vacuum (In. Hg) | 30 |
| Minimum Bend Radius (in) | 5 |
| Minimum Bend Radius (mm) | 127 |
| Inside Diameter (in) | 0.50 |
| Inside Diameter (mm) | 12.7 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Working Pressure (psi) | 1000 |
| Length (m) | 152.4 |
| Outside Diameter (in) | 0.84 |
| Outside Diameter (mm) | 12.7 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. 19 Standard Air Hose. |
|---|
| Color | Red |
|---|---|
| Cover | Modified Nitrile - Type C2. Perforated, Non-marking. |
| Reinforcement | Braided, steel wire |
| Tube | EPDM - Type P. Limited oil resistance. |
| Construction: Cover | Modified Nitrile - Type C2 |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Braided, steel wire |
| Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
| Standards: Cover | ARPM Class B |
|---|---|
| Standards: Tube | ARPM Class C |
| Weight (lbs.) |
|---|