RECOMMENDED FOR: Extra heavy–duty, high–pressure use on industrial, construction and pneumatic mining applications requiring wire–braided hose with an oil–resistant tube and abrasion–resistant cover.
| Part # | 3X50 MINE AIRDRILL 600HT |
|---|---|
| Product # | 36180314 |
| Description | 3X50FT MINE MASTER AIRDRILL 600HT |
| UPC | 770075322641 |
| Continuous Operating Temperature Range | -40°F to +300°F |
| Minimum Bend Radius (in) | 20 |
| Minimum Bend Radius (mm) | 508 |
| Hose Inside Diameter (in). | 3 |
| Hose Inside Diameter (mm) | 76.2 |
| Hose Outside Diameter (in) | 3.64 |
| Hose Outside Diameter (mm) | 92.5 |
| Inside Diameter (in) | 3 |
| Inside Diameter (mm) | 76.2 |
| Temperature Range | -40°F to +300°F (-40°C to +149°C) |
| Working Pressure (psi) | 600 |
| Length (m) | 15.2 |
| Outside Diameter (in) | 3.64 |
| Outside Diameter (mm) | 76.2 |
| Coupling Recommendation | 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. 18 Universal Quick Acting. 35 Four-Finger Boss Clamp. 71 Permanent Swaged or Crimped. |
|---|
| Color | Black |
|---|---|
| Cover | CPE - Type J. Perforated. |
| Reinforcement | Braided, steel wire |
| Tube | CPE - Type J. Medium oil resistance. |
| Construction: Cover | CPE - Type J |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Braided, steel wire |
| Construction: Tube | CPE - Type J. Black. Medium oil resistance |
| Standards: Cover | ARPM Class B |
|---|---|
| Standards: Tube | ARPM Class B |
| Recommended For | High-pressure and high-temperature air hose used on industrial, construction, pneumatic mining and drilling applications requiring a wire-braided hose with a high-temperature thick rubber cover. |
|---|---|
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 50 |
|---|---|
| Weight (lbs.) | 2.46 |