RECOMMENDED FOR: Sand, shot–blasting work and wherever abrasive materials are carried at high velocity.
Product # | 41290200 |
---|---|
Description | 2X50FT BULK MASTER SAND BLAST 120D |
UPC | 072053213539 |
Vacuum (In. Hg) | 5 |
Continuous Operating Temperature Range | -40°F to +150°F |
Minimum Bend Radius (in) | 20 |
Minimum Bend Radius (mm) | 508 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.94 |
Hose Outside Diameter (mm) | 74.7 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.8 |
Temperature Range | -40°F to +150°F (-40°C to +66°C) |
Working Pressure (psi) | 120 |
Outside Diameter (in) | 2.94 |
Outside Diameter (mm) | 50.8 |
Coupling Recommendation | 36 Sandblast |
---|
Color | Black |
---|---|
Cover | SBR - Type D |
Reinforcement | Multi-ply, synthetic textile |
Tube | Natural Rubber - Type D3 |
Construction: Cover | SBR - Type D |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile |
Construction: Tube | Natural Rubber - Type D3. Black. Static-conductive |
Recommended For | Sand, shot-blasting work and wherever abrasive materials are carried at high velocity. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 50 |
---|---|
Weight (lbs.) | 2.0 |