RECOMMENDED FOR: Transfer of bulk materials via suction, gravity or pneumatic systems where abrasion resistance is the primary requirement. Examples: Dry cement, sand, gravel, feed, seed and slurries.
Part # | 2-1/2X100 BULK 9SD |
---|---|
Product # | 46910430 |
Description | 2-1/2X100 BULK MASTER 9SD |
UPC | 072053216714 |
Vacuum (In. Hg) | 20 |
Continuous Operating Temperature Range | -40°F to +150°F |
Minimum Bend Radius (in) | 9 |
Minimum Bend Radius (mm) | 229 |
Hose Inside Diameter (in). | 2.5 |
Hose Inside Diameter (mm) | 63.5 |
Hose Outside Diameter (in) | 2.89 |
Hose Outside Diameter (mm) | 73.4 |
Inside Diameter (in) | 2.50 |
Inside Diameter (mm) | 63.5 |
Temperature Range | -40°F to +150°F (-40°C to +66°C) |
Working Pressure (psi) | 9 |
Length (m) | 30.5 |
Outside Diameter (in) | 2.89 |
Outside Diameter (mm) | 63.5 |
Coupling Recommendation | 5 Brass Pin Lug. 6 Malleable Iron Pin Lug. 7 Combination Nipple. 78 Crimp Sleeves. |
---|
Color | Black |
---|---|
Cover | SBR - Type D. Corrugated. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Natural Rubber - Type D3. Static-conductive. |
Construction: Cover | SBR - Type D |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Natural Rubber - Type D3. Black. Static-conductive |
Recommended For | Light-duty vacuum service in industrial and maintenance applications conveying air, dust, fine particles, leaves, grass, etc. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.91 |