RECOMMENDED FOR: Transfer of bulk materials via suction, gravity or pneumatic systems where abrasion resistance is the primary requirement. Examples: Dry cement, sand, gravel, feed, seed and slurries.
Part # | 46910400 / 1X100 BULK MASTER 4SD |
---|---|
Product # | 46910400 |
Description | 1X100 BULK MASTER 4SD |
UPC | 072053216677 |
Vacuum (In. Hg) | 20 |
Continuous Operating Temperature Range | -40°F to +150°F |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Hose Inside Diameter (in). | 1 |
Hose Inside Diameter (mm) | 25.4 |
Hose Outside Diameter (in) | 1.39 |
Hose Outside Diameter (mm) | 35.3 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
Temperature Range | -40°F to +150°F (-40°C to +66°C) |
Working Pressure (psi) | 4 |
Outside Diameter (in) | 1.39 |
Outside Diameter (mm) | 25.4 |
Coupling Recommendation | 5 Brass Pin Lug. 6 Malleable Iron Pin Lug. 7 Combination Nipple. 78 Crimp Sleeves. |
---|
Color | Black |
---|---|
Cover | SBR - Type D |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Natural Rubber - Type D3 |
Construction: Cover | SBR - Type D |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Natural Rubber - Type D3. Black. Static-conductive |
Recommended For | Light-duty vacuum service in industrial and maintenance applications conveying air, dust, fine particles, leaves, grass, etc. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.49 |