The product images shown are Illustrative only and may not be an exact representation of the product.

Bulk Master® Light Duty

Bulk Master® Light Duty hose is for use in vacuum service in industrial and maintenance applications conveying air, dust, fine particles, leaves, grass, etc.

  • Tube-Type D3 (Natural Rubber). Black.
  • Static-conductive.
  • Reinforcement-Synthetic, high tensile textile.
  • Cover-Type D (SBR). Black with gray stripe.

All Parts

1-9 of 9 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
46910400 46910400 1X100 BULK MASTER 4SD 4 0.3 1 25.4 1.39 35.3 20 5 0.49 100
46910405 46910405 1-1/4X100 BULK MASTER 5SD 5 0.3 1 1/4 31.8 1.64 41.7 20 5 0.59 100
46910410 46910410 1-1/2X100 BULK MASTER 6SD 6 0.4 1 1/2 38.1 1.89 48 20 6 0.68 100
46910420 46910420 2X100 BULK MASTER 8SD 8 0.6 2 50.8 2.39 60.7 20 8 0.75 100
46910430 46910430 2-1/2X100 BULK MASTER 9SD 9 0.6 2 1/2 63.5 2.89 73.4 20 9 0.91 100
46910435 46910435 3X100 BULK MASTER 12SD 12 0.8 3 76.2 3.39 86.1 20 10 1.03 100
46910440 46910440 4X100 BULK MASTER 16SD 16 1.1 4 101.6 4.39 111.5 20 15 1.35 100
46910450 46910450 5X50 BULK MASTER 20SD 20 1.4 5 127 5.53 140.5 20 20 2.27 50
46910455 46910455 6X50 BULK MASTER 24SD 24 1.7 6 152.4 6.53 165.9 20 24 3.2 50
1-9 of 9 Items