The product images shown are Illustrative only and may not be an exact representation of the product.

Black Gold® ABS Bulk Material

RECOMMENDED FOR: Tank truck service, including oilfield vacuum tank, where full suction is required. Ideal for applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acid, diesel fuels, and sewage transfer. CAUTION: NOT RECOMMENDED FOR REFINED PETROLEUM PRODUCTS SUCH AS GASOLINE OR DIESEL. DRAIN HOSE AFTER USE.

  • TEMPERATURE: -40°C to +82°C continuous service.
  • CONSTRUCTION: Tube: Type C (NBR). Black
  • Reinforcement: Synthetic, high tensile textile with dual steel wire helix.
  • Cover: Type D (SBR). Black corrugated with blue spiral stripe.
  • Design Factor: 4:1
  • COUPLINGS: 7, 49 or 73. (for ambient temperatures only). Reference the Hose Coupling Section.
  • PACKAGING: All lengths coiled and wrapped in polyethylene.

All Parts

1-3 of 3 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
31291001 31291001 4X200 BLACK GOLD BULK MATERIAL 300D 300 20.7 4 101.6 4.96 126 10 28 3.4 200
31291013 31291013 5X100 BLACK GOLD BULK MATERIAL 300D 300 20.7 5 127 6.14 156 10 35 4.67 100
31291014 31291014 6X100 BLACK GOLD BULK MATERIAL 300D 300 20.7 6 152.4 7.13 181.1 10 42 5.51 100
1-3 of 3 Items