RECOMMENDED FOR: Transfer of bulk materials via suction, pneumatic or gravity systems where tube abrasion resistance is the primary requirement and a static–conductive hose is needed. Can also be used for vacuum or ducting service.
| Part # | 6X100 BULK PVC 25SD AR |
|---|---|
| Product # | 77446108 |
| Description | 6X100FT BULK MASTER PVC 25SD AR |
| UPC | 072053310528 |
| Vacuum (In. Hg) | 28 |
| Continuous Operating Temperature Range | -30°F to +140°F |
| Minimum Bend Radius (in) | 12 |
| Minimum Bend Radius (mm) | 305 |
| Hose Inside Diameter (in). | 6 |
| Hose Inside Diameter (mm) | 152.4 |
| Hose Outside Diameter (in) | 6.86 |
| Hose Outside Diameter (mm) | 174.2 |
| Inside Diameter (in) | 6 |
| Inside Diameter (mm) | 152.4 |
| Temperature Range | -30°F to +140°F (-34°C to +60°C) |
| Working Pressure (psi) | 25 |
| Length (m) | 30.5 |
| Outside Diameter (in) | 6.86 |
| Outside Diameter (mm) | 152.4 |
| Coupling Recommendation | 1 Long Shank. 6 Malleable Iron Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
|---|
| Color | Black |
|---|---|
| Cover | PVC - Type G. Rigid PVC helix, corrugated. |
| Reinforcement | Rigid thermoplastic helix |
| Tube | SBR. Static-conductive. |
| Construction: Cover | PVC - Type G |
| Construction: Design Factor | 3:1 |
| Construction: Reinforcement | Rigid thermoplastic helix |
| Construction: Tube | SBR. Black. Static-conductive |
| Standards: Tube | ARPM Class B |
|---|
| Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
|---|---|
| Recommended For | Transfer of bulk materials via suction, pneumatic or gravity systems where tube abrasion resistance is the primary requirement and a static-conductive hose is needed. Can also be used for vacuum or ducting service. |
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 3.21 |