RECOMMENDED FOR: Transfer of bulk materials via suction, pneumatic or gravity systems where tube abrasion resistance is the primary requirement and a static–conductive hose is needed. Can also be used for vacuum or ducting service.
Part # | 4X100 BULK PVC 30SD AR |
---|---|
Product # | 77446106 |
Description | 4X100FT BULK MASTER PVC 30SD AR |
UPC | 072053310504 |
Vacuum (In. Hg) | 28 |
Continuous Operating Temperature Range | -30°F to +140°F |
Minimum Bend Radius (in) | 8 |
Minimum Bend Radius (mm) | 203 |
Hose Inside Diameter (in). | 4 |
Hose Inside Diameter (mm) | 101.6 |
Hose Outside Diameter (in) | 4.65 |
Hose Outside Diameter (mm) | 118.1 |
Inside Diameter (in) | 4 |
Inside Diameter (mm) | 101.6 |
Temperature Range | -30°F to +140°F (-34°C to +60°C) |
Working Pressure (psi) | 30 |
Length (m) | 30.5 |
Outside Diameter (in) | 4.65 |
Outside Diameter (mm) | 101.6 |
Coupling Recommendation | 1 Long Shank. 6 Malleable Iron Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
---|
Color | Black |
---|---|
Cover | PVC - Type G. Rigid PVC helix, corrugated. |
Reinforcement | Rigid thermoplastic helix |
Tube | SBR. Static-conductive. |
Construction: Cover | PVC - Type G |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Rigid thermoplastic helix |
Construction: Tube | SBR. Black. Static-conductive |
Standards: Tube | ARPM Class B |
---|
Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
---|---|
Recommended For | Transfer of bulk materials via suction, pneumatic or gravity systems where tube abrasion resistance is the primary requirement and a static-conductive hose is needed. Can also be used for vacuum or ducting service. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 1.7 |