RECOMMENDED FOR: Transfer of bulk materials via suction, gravity or pneumatic systems where abrasion resistance is the primary requirement. Examples: Dry cement, sand, gravel, feed, seed and slurries.
| Part # | 1X100 BULK 4SD |
|---|---|
| Product # | 46910400 |
| Description | 1X100 BULK MASTER 4SD |
| UPC | 072053216677 |
| Vacuum (In. Hg) | 20 |
| Continuous Operating Temperature Range | -40°F to +150°F |
| Minimum Bend Radius (in) | 5 |
| Minimum Bend Radius (mm) | 127 |
| Hose Inside Diameter (in). | 1 |
| Hose Inside Diameter (mm) | 25.4 |
| Hose Outside Diameter (in) | 1.39 |
| Hose Outside Diameter (mm) | 35.3 |
| Inside Diameter (in) | 1 |
| Inside Diameter (mm) | 25.4 |
| Temperature Range | -40°F to +150°F (-40°C to +66°C) |
| Working Pressure (psi) | 4 |
| Length (m) | 30.5 |
| Outside Diameter (in) | 1.39 |
| Outside Diameter (mm) | 25.4 |
| Coupling Recommendation | 5 Brass Pin Lug. 6 Malleable Iron Pin Lug. 7 Combination Nipple. 78 Crimp Sleeves. |
|---|
| Color | Black |
|---|---|
| Cover | SBR - Type D. Corrugated. |
| Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Tube | Natural Rubber - Type D3. Static-conductive. |
| Construction: Cover | SBR - Type D |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Construction: Tube | Natural Rubber - Type D3. Black. Static-conductive |
| Recommended For | Light-duty vacuum service in industrial and maintenance applications conveying air, dust, fine particles, leaves, grass, etc. |
|---|---|
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 0.49 |