RECOMMENDED FOR: Conveying hot air up to +350°F from blower or compressor to storage tank used in the transfer of dry bulk commodities. Can also be used for transferring mild chemicals at ambient temperatures.
| Part # | 4X100 BULK HOT AIR BLWR 75SD |
|---|---|
| Product # | 46910506 |
| Description | 4X100 BULK MASTER HOT AIR BLOWER 75SD HT |
| UPC | 072053666120 |
| Vacuum (In. Hg) | 30 |
| Continuous Operating Temperature Range | -40°F to +350°F |
| Minimum Bend Radius (in) | 24 |
| Minimum Bend Radius (mm) | 610 |
| Hose Inside Diameter (in). | 4 |
| Hose Inside Diameter (mm) | 101.6 |
| Hose Outside Diameter (in) | 4.64 |
| Hose Outside Diameter (mm) | 117.9 |
| Inside Diameter (in) | 4 |
| Inside Diameter (mm) | 101.6 |
| Temperature Range | -40°F to +350°F (-40°C to +177°C) |
| Working Pressure (psi) | 75 |
| Length (m) | 30.5 |
| Outside Diameter (in) | 4.64 |
| Outside Diameter (mm) | 101.6 |
| Coupling Recommendation | 5 Brass Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. 49 Industrial Quick-Connecting. 49 Industrial Quick-Connecting. |
|---|
| Color | Black |
|---|---|
| Cover | EPDM - Type P. Wrapped. |
| Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Tube | EPDM - Type P. High Temperature Air. |
| Construction: Cover | EPDM - Type P |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Construction: Tube | EPDM - Type P. Black. High Temperature Air |
| Recommended For | Conveying hot air up to +350°F from blower or compressor to storage tank used in the transfer of dry bulk commodities. Can also be used for transferring mild chemicals at ambient temperatures. |
|---|---|
| Caution | -40°F to +125°F (-40°C to +52°C) for mild chemical transfer. For chemicals above +125°F or suitability for use with a specific chemical, contact Denver Product Application at (303) 744-5070. |
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 2.21 |