RECOMMENDED FOR: Conveying hot air up to +350°F from blower or compressor to storage tank used in the transfer of dry bulk commodities. Can also be used for transferring mild chemicals at ambient temperatures.
Part # | 2X100 BULK HOT AIR BLWR 125SD |
---|---|
Product # | 46910502 |
Description | 2X100 BULK MASTER HOT AIR BLOWER 125SD HT |
UPC | 072053666106 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +350°F |
Minimum Bend Radius (in) | 9 |
Minimum Bend Radius (mm) | 229 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.58 |
Hose Outside Diameter (mm) | 65.5 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.8 |
Temperature Range | -40°F to +350°F (-40°C to +177°C) |
Working Pressure (psi) | 125 |
Length (m) | 30.5 |
Outside Diameter (in) | 2.58 |
Outside Diameter (mm) | 50.8 |
Coupling Recommendation | 5 Brass Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. 49 Industrial Quick-Connecting. 49 Industrial Quick-Connecting. |
---|
Color | Black |
---|---|
Cover | EPDM - Type P. Wrapped. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | EPDM - Type P. High Temperature Air. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | EPDM - Type P. Black. High Temperature Air |
Recommended For | Conveying hot air up to +350°F from blower or compressor to storage tank used in the transfer of dry bulk commodities. Can also be used for transferring mild chemicals at ambient temperatures. |
---|---|
Caution | -40°F to +125°F (-40°C to +52°C) for mild chemical transfer. For chemicals above +125°F or suitability for use with a specific chemical, contact Denver Product Application at (303) 744-5070. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 1.0 |