RECOMMENDED FOR: Pneumatic transfer of bulk cement and other dry bulk materials.
| Part # | 64BM5001 / 4X200 BULK DRY CEMENT 75D |
|---|---|
| Product # | 31290672 |
| Description | 4X200 BULK MASTER DRY CEMENT 75D |
| UPC | 072053984194 |
| Continuous Operating Temperature Range | -40°F to +150°F |
| Minimum Bend Radius (in) | 48 |
| Minimum Bend Radius (mm) | 1219 |
| Hose Inside Diameter (in). | 4 |
| Hose Inside Diameter (mm) | 101.6 |
| Hose Outside Diameter (in) | 4.47 |
| Hose Outside Diameter (mm) | 113.5 |
| Inside Diameter (in) | 4 |
| Inside Diameter (mm) | 101.6 |
| Temperature Range | -40°F to +150°F (-40°C to +66°C) |
| Working Pressure (psi) | 75 |
| Length (m) | 61 |
| Outside Diameter (in) | 4.47 |
| Outside Diameter (mm) | 101.6 |
| Coupling Recommendation | 5 Brass Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
|---|
| Color | Black |
|---|---|
| Cover | SBR - Type D. Smooth. |
| Reinforcement | Multiple plies, synthetic textile |
| Tube | Natural Rubber - Type D3. Static-conductive. |
| Construction: Cover | SBR - Type D |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Multiple plies, synthetic textile |
| Construction: Tube | Natural Rubber - Type D3. Black. Static-conductive |
| Recommended For | Pneumatic transfer of bulk cement and other dry bulk materials. |
|---|---|
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 200 |
|---|---|
| Weight (lbs.) | 1.69 |