RECOMMENDED FOR: Pneumatic transfer of bulk cement and other dry bulk materials.
| Part # | 48BM5000 / 3X100 BULK DRY CEMENT 75D |
|---|---|
| Product # | 31290660 |
| Description: | 3X100 BULK MASTER DRY CEMENT 75D |
| UPC | 72053654417 |
| Continuous Operating Temperature Range | -40°F to +150°F |
| Minimum Bend Radius (in) | 36 |
| Minimum Bend Radius (mm) | 914 |
| Min. Burst Pressure (psi) | 300 |
| Hose Inside Diameter (in). | 3 |
| Hose Inside Diameter (mm) | 76.2 |
| Hose Outside Diameter (in) | 3.47 |
| Hose Outside Diameter (mm) | 88.1 |
| Inside Diameter (in) | 3 |
| Inside Diameter (mm) | 76.2 |
| Working Pressure (psi) | 75 |
| Length (m) | 30.5 |
| Outside Diameter (in) | 3.47 |
| Outside Diameter (mm) | 76.2 |
| Thickness (in) | 0.13 |
| Thickness (mm) | 3 |
| Color | Black |
|---|---|
| Reinforcement | Multiple plies, synthetic textile |
| Tube | Natural Rubber - Type D3. Static-conductive. |
| Construction: Cover | SBR - Type D |
| Recommended For | Pneumatic transfer of bulk cement and other dry bulk materials. |
|---|
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 1.3 |