RECOMMENDED FOR: Pneumatic transfer of bulk cement and other dry bulk materials.
Part # | 64BM5300 / 4X100 DRY CEMENT 60D XTREME |
---|---|
Product # | 31290570 |
Description | 4X100 BULK MASTER DRY CEMENT XTREME 60D |
UPC | 072053642698 |
Continuous Operating Temperature Range | -40°F to +150°F |
Minimum Bend Radius (in) | 48 |
Minimum Bend Radius (mm) | 1219 |
Hose Inside Diameter (in). | 4 |
Hose Inside Diameter (mm) | 101.6 |
Hose Outside Diameter (in) | 4.73 |
Hose Outside Diameter (mm) | 120.1 |
Inside Diameter (in) | 4 |
Inside Diameter (mm) | 101.6 |
Temperature Range | -40°F to +150°F (-40°C to +66°C) |
Working Pressure (psi) | 60 |
Length (m) | 30.5 |
Outside Diameter (in) | 4.73 |
Outside Diameter (mm) | 101.6 |
Coupling Recommendation | 5 Brass Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
---|
Color | Black |
---|---|
Cover | SBR - Type D. Smooth. |
Reinforcement | Multiple plies, synthetic textile |
Tube | Natural Rubber - Type D3. Static-conductive. |
Construction: Cover | SBR - Type D |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multiple plies, synthetic textile |
Construction: Tube | Natural Rubber - Type D3. Black. Static-conductive |
Recommended For | Pneumatic transfer of bulk cement and other dry bulk materials. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 2.71 |