RECOMMENDED FOR: Transfer of abrasive materials such as barite and cement from a supply ship to an offshore drilling rig or platform; and for transfer applications on offshore or onshore drilling rigs or platforms. The heavy–duty reinforcement is designed to survive extreme oilfield application requirements.
Part # | 5X100 BG BULK MATERIAL 300D |
---|---|
Product # | 31291013 |
Description | 5X100 BLACK GOLD BULK MATERIAL 300D |
UPC | 770075714804 |
Vacuum (In. Hg) | 10 |
Continuous Operating Temperature Range | -40°F to +150°F |
Minimum Bend Radius (in) | 35 |
Minimum Bend Radius (mm) | 889 |
Hose Inside Diameter (in). | 5 |
Hose Inside Diameter (mm) | 127 |
Hose Outside Diameter (in) | 6.14 |
Hose Outside Diameter (mm) | 156 |
Inside Diameter (in) | 5 |
Inside Diameter (mm) | 127 |
Temperature Range | -40°F to +150°F (-40°C to +66°C) |
Working Pressure (psi) | 300 |
Length (m) | 30.5 |
Outside Diameter (in) | 6.14 |
Outside Diameter (mm) | 127 |
Coupling Recommendation | 71 Permanent Swaged or Crimped |
---|
Color | Black |
---|---|
Cover | SBR - Type D. Smooth. |
Reinforcement | Multi-ply, synthetic textile, static filament |
Tube | Natural Rubber - Type D3. Static-conductive. |
Construction: Cover | SBR - Type D |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, static filament |
Construction: Tube | Natural Rubber - Type D3. Black. Static-conductive |
Standards | ABS approved. Hose designed to withstand 6.0 ton tensile force. |
---|
Recommended For | Transfer of abrasive materials such as barite and cement from a supply ship to an offshore drilling rig or platform; and for transfer applications on offshore or onshore drilling rigs or platforms. The heavy-duty reinforcement is designed to survive extreme oilfield application requirements. The specially compounded cover material is designed to withstand the harshest environment including abrasion and weathering. |
---|---|
Caution | The hose tube is specially compounded to conduct electricity. No static wires are required. (The helical wires in the SD version can be connected to the couplings for extra protection.) |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 4.67 |