View All Marine Master® Fuel Line

350-0146 1/4X50FT 4219M MARINE MASTER FUEL LINE 40

Product # 42194146

Top quality, multi-purpose hose specifically designed to provide flexible connections between rigid fuel distribution lines and engine. Excellent for vent lines and emission control systems. Braided construction provides greater kink resistance and flexibility than spiral construction hose.Suitable for marine diesel fuel and gasohol blends of ethanol, methanol and ethers up to 10%.Temperature Rating: -20 Deg. F to 212 Deg. F (-29 Deg. C to 100 Deg. C) for all fuels except B100 biodiesel which is max. temp. of 125 Deg. F (52 Deg. C).Heat and oil resistant Type A neoprene cover.Type C nitrile tube with high-tensile synthetic textile cord reinforcement.Meets SAE J1527 Style R1 Class 1 and USCG Type A requirements.

  • Tube-Type C (Nitrile). Black.
  • Oil and heat-resistant.
  • Reinforcement-Braided, high tensile synthetic cord.
  • Cover-Type A (Chloroprene). Black.
  • Product Details
    Part # 350-0146
    Product # 42194146
    Description 350-0146 1/4X50FT 4219M MARINE MASTER FUEL LINE 40
    UPC 072053299380
    Max W.P. (psi) 40
    Max W.P. (bar) 2.8
    Hose I.D. (in) 1/4
    Hose I.D. (mm) 6.4
    Hose O.D. (in) .64
    Hose O.D. (mm) 16.3
    Vac. (inHg) 28
    MBR (in) 2.5
    Wt. Per ft 9.46
  • Construction
    Color Black
    Construction: Cover Type A (Chloroprene). Black.
    Construction: Design Factor 5:1
    Construction: Reinforcement Braided, high tensile synthetic cord.
    Construction: Tube Type C (Nitrile). Black. Oil and heat-resistant.
  • Application
    Recommended For Flexible connections between rigid fuel distribution lines and engine. Excellent for vent lines and emission control systems. Suitable for marine diesel and gasohol blends of ethanol, methanol and ethers up to 10%.
  • Temperature
    Continuous Operating Temperature Range -40°F to +212°F
    Temperature Range -40°F to +212°F (-40°C to +100°C) continuous service.
  • International Standards
    Meets These Agency Specifications SAE - Society of Automotive Engineers, USCG - United States Coast Guard
    Standard Industry Specification SAE J1527
    Standards Meets requirements of SAE J1527, USCG Type A1, Class 1, Style R1.
    Standards: Tube ARPM (Class A) High oil-resistance.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 9.46