The product images shown are Illustrative only and may not be an exact representation of the product.

Marine Master® 4219M Fuel Line

Top quality, multi-purpose hose specifically designed to provide flexible connections between rigid fuel distribution lines and engine. Excellent for vent lines and emission control systems. Braided construction provides greater kink resistance and flexibility than spiral construction hose.Suitable for marine diesel fuel and gasohol blends of ethanol, methanol and ethers up to 10%.

  • Temperature: -20 Deg. F to 212 Deg. F (-29 Deg. C to 100 Deg. C) for all fuels except B100 biodiesel which is max. temp. of 125 Deg. F (52 Deg. C).
  • Heat and oil resistant Type A neoprene cover.Type C nitrile tube with high-tensile synthetic textile cord reinforcement.
  • Meets SAE J1527 Style R1 Class 1 and USCG Type A requirements.

All Parts

1-10 of 10 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
350-0120 42194120 350-0120 1/2X250FT 4219M MARINE MASTER FUEL LINE 40 40 2.8 .5 13 .89 22.6 28 5 73.66
350-0125 42194125 350-0125 1/2X25FT 4219M MARINE MASTER FUEL LINE 40 40 2.8 .5 13 .89 22.6 28 5 7.37
350-0140 42194140 350-0140 1/4X250FT 4219M MARINE MASTER FUEL LINE 40 40 2.8 .25 6 .64 16.3 28 2.5 45.36
350-0145 42194145 350-0145 1/4X25FT 4219M MARINE MASTER FUEL LINE 40 40 2.8 .25 6 .64 16.3 28 2.5 4.73
350-0380 42194380 350-0380 3/8X250FT 4219M MARINE MASTER FUEL LINE 40 40 2.8 .375 10 .77 19.6 28 3 60.99
350-0385 42194385 350-0385 3/8X25FT 4219M MARINE MASTER FUEL LINE 40 40 2.8 .375 10 .77 19.6 28 3 6.1
350-0560 42194560 350-0560 5/16X250FT 4219M MARINE MASTER FUEL LINE 40 40 2.8 .3125 8 .7 17.8 28 3 53.57
350-0565 42194565 350-0565 5/16X25FT 4219M MARINE MASTER FUEL LINE 40 40 2.8 .3125 8 .7 17.8 28 3 5.08
350-0580 42194580 350-0580 5/8X250FT 4219M MARINE MASTER FUEL LINE 40 40 2.8 .625 16 1.01 25.7 28 6 86.1
350-0585 42194585 350-0585 5/8X25FT 4219M MARINE MASTER FUEL LINE 40 40 2.8 .625 16 1.01 25.7 28 6 8.61
1-10 of 10 Items