RECOMMENDED FOR: Marine wet exhaust and general purpose applications. Suitable for coolant lines where tight bends are required.
Part # | 6X10 MARINE+ WET EXHST 15SD |
---|---|
Product # | 46841722 |
Description | 6X10FT MARINE MASTER PLUS WET EXHAUST 15SD |
UPC | 072053215625 |
Vacuum (In. Hg) | 5 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 36 |
Minimum Bend Radius (mm) | 914 |
Hose Inside Diameter (in). | 6 |
Hose Inside Diameter (mm) | 152.4 |
Hose Outside Diameter (in) | 6.46 |
Hose Outside Diameter (mm) | 164.1 |
Inside Diameter (in) | 6 |
Inside Diameter (mm) | 152.4 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 15 |
Length (m) | 3 |
Outside Diameter (in) | 6.46 |
Outside Diameter (mm) | 152.4 |
Color | Black |
---|---|
Cover | Chloroprene - Type A. Corrugated. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Nitrile - Type C. Medium oil resistance. |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Nitrile - Type C. Black. Medium oil resistance |
Standards | Meets requirements of SAE 20R2, SAE 20R5, SAE J2006. |
---|---|
Standard Industry Specification | SAE 20R2, SAE 20R5, SAE J2006 |
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Standards: Cover | ARPM Class C |
Standards: Tube | ARPM Class B |
Recommended For | Marine wet exhaust and general purpose applications. Suitable for coolant lines where tight bends are required. |
---|
Customer Pack | 999 |
---|---|
Weight (lbs.) | 2.4 |