RECOMMENDED FOR: Marine wet exhaust and general purpose applications. Suitable for coolant lines where tight bends are required.
| Part # | 1-3/8X10 MARINE+ WET EXH 85SD |
|---|---|
| Product # | 46841556 |
| Description | 1 3/8X10FT MARINE MASTER PLUS WET EXHAUST 85SD |
| UPC | 072053215458 |
| Vacuum (In. Hg) | 25 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 4 |
| Minimum Bend Radius (mm) | 102 |
| Hose Inside Diameter (in). | 1.38 |
| Hose Inside Diameter (mm) | 34.9 |
| Hose Outside Diameter (in) | 1.82 |
| Hose Outside Diameter (mm) | 46.2 |
| Inside Diameter (in) | 1.38 |
| Inside Diameter (mm) | 34.9 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Working Pressure (psi) | 85 |
| Length (m) | 3 |
| Outside Diameter (in) | 1.82 |
| Outside Diameter (mm) | 34.9 |
| Color | Black |
|---|---|
| Cover | Chloroprene - Type A. Corrugated. |
| Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Tube | Nitrile - Type C. Medium oil resistance. |
| Construction: Cover | Chloroprene - Type A |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Construction: Tube | Nitrile - Type C. Black. Medium oil resistance |
| Standards | Meets requirements of SAE 20R2, SAE 20R5, SAE J2006. |
|---|---|
| Standard Industry Specification | SAE 20R2, SAE 20R5, SAE J2006 |
| Meets These Agency Specifications | SAE - Society of Automotive Engineers |
| Standards: Cover | ARPM Class C |
| Standards: Tube | ARPM Class B |
| Recommended For | Marine wet exhaust and general purpose applications. Suitable for coolant lines where tight bends are required. |
|---|
| Customer Pack | 50 |
|---|---|
| Weight (lbs.) | 0.66 |