RECOMMENDED FOR: Petroleum–based hydraulic oils, water, glycol anti–freeze solutions, hot lubricating oils, and air.
Part # | 1/2X500RLPREMOFLEX250 / 1/2X500 RL PREMO FLEX 250 |
---|---|
Product # | 32050230 |
Description | 1/2X500FT CL PLANT MASTER XTREME 250 |
UPC | 770075452652 |
Vacuum (In. Hg) | 25 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 4 |
Minimum Bend Radius (mm) | 102 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.85 |
Hose Outside Diameter (mm) | 21.6 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 250 |
Outside Diameter (in) | 0.85 |
Outside Diameter (mm) | 12.7 |
Coupling Recommendation | 19 Standard Air Hose. 1 Long Shank. 3 Cast Brass or Zinc Short Shank. 4 Machined Brass Short Shank. 8 Tri-Lokt |
---|---|
Use | Industrial Hose |
Color | Red |
---|---|
Cover | Modified Nitrile - Type C2 |
Reinforcement | Synthetic textile |
Tube | Nitrile - Type C |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards | Non-conductive (>1 Megohm/in.). Storage and use may adversely affect electrical resistance. |
---|---|
Standards: Cover | ARPM Class B |
Standards: Tube | ARPM Class A |
Notes | NOTE: Pkg Code T = One piece continuous length reel. Pkg Code XX = Two piece reel, 50 ft increments, no length less than 50 ft. |
---|---|
Recommended For | Applications requiring a premium grade spiral hose with excellent flexibility and maximum resistance to air, water, petroleum oils and lubricating oils, (to +212°F). Recommended for gasoline, kerosene and fuel oil transfer only (to +120°F). Excellent weather and ozone resistance. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 500 |
---|---|
Weight (lbs.) | 0.24 |