The product images shown are Illustrative only and may not be an exact representation of the product.

Plant Master® XTreme™ 300 Lock-On Braid

The Plant Master ® Xtreme™ hoses meet ARPM Class A oil resistance for use in applications requiring a premium grade hose with excellent flexibility and maximum resistance to air, water, petroleum oils and lubricating oils. Excellent weather and ozone resistance.

  • Sizes-1/4"-2".
  • Working pressures from 250#-501#.
  • Tube-High oil resistance.
  • Best in class.

All Parts

1-10 of 86 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
1 1/2XRL100FT PLANT MASTER XTREME 501 AR 32020029 1 1/2XRL100FT PLANT MASTER XTREME 501 AR 501 34.5 1 1/2 38.1 2.09 53.1 10 12 0.96 100
1/2X500RLPREMOFLEX250 32050230 1/2X500FT CL PLANT MASTER XTREME 250 250 17.2 1/2 12.7 .85 21.6 25 4 0.24 500
1/2X500RLPREMOFLEX315 32050231 1/2X500FT CL PLANT MASTER XTREME 315 315 21.7 1/2 12.7 .88 22.4 25 4 0.24 500
1/2X500RLPREMOFLEXARRED30 32050408 1/2X500FT CL PLANT MASTER XTREME 300 AR RED 300 20.7 1/2 12.7 .84 21.3 25 4 0.22 500
1/2X500RLTERMINATOR 32020311 1/2X500FT CL PLANT MASTER XTREME 501 AR 501 34.5 1/2 12.7 .89 22.6 25 5 0.268 500
1/2XRL PLANT MASTER XTREME 300 AR BLACK 32050505 1/2XRL PLANT MASTER XTREME 300 AR BLACK 300 20.7 1/2 12.7 .84 21.3 25 4 0.21 500
1/2XRLPREMOFLEXARRED300 32050403 1/2X500FT PLANT MASTER XTREME 300 AR RED 300 20.7 1/2 12.7 .84 21.3 25 4 0.22 500
1/4X500RLPREMOFLEX250 32050215 1/4X500FT CL PLANT MASTER XTREME 250 250 17.2 1/4 6.4 .5 12.7 30 2 0.09 500
1/4X500RLPREMOFLEX315 32050216 1/4X500FT CL PLANT MASTER XTREME 315 315 21.7 1/4 6.4 .57 14.5 30 2 0.12 500
1/4X500RLPREMOFLEXARRED30 32050406 1/4X500FT CL PLANT MASTER XTREME 300 AR RED 300 20.7 1/4 6.4 .53 13.5 30 2 0.1 500
1-10 of 86 Items