Plant Master® Plus hoses are used in a wide array of applications requiring maximum flexibility and good resistance to air, water and heat. The ARPM class B, medium oil resistant tube can withstand SAE oils with intermittent contact including in-line oil misters used in compressed air systems.
Part # | 1/2X500RLDUROFLEX300 / 1/2X500FT CL PLANT MASTER PLUS 300 |
---|---|
Product # | 32000209 |
Description | 1/2X500FT CL PLANT MASTER PLUS 300 |
UPC | 770075452546 |
Vacuum (In. Hg) | 25 |
Continuous Operating Temperature Range | -40°F to +200°F |
Minimum Bend Radius (in) | 4 |
Minimum Bend Radius (mm) | 102 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.84 |
Hose Outside Diameter (mm) | 21.3 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +200°F (-40°C to +93°C) |
Working Pressure (psi) | 300 |
Outside Diameter (in) | 0.84 |
Outside Diameter (mm) | 12.7 |
Coupling Recommendation | 19 Standard Air Hose. 1 Long Shank. 3 Cast Brass or Zinc Short Shank. 4 Machined Brass Short Shank. Power Crimp™ Couplings |
---|---|
Use | Industrial Hose |
Color | Red |
---|---|
Cover | EPDM - Type P |
Reinforcement | Synthetic textile |
Tube | Specially compounded elastomer - Type B1 |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | Specially compounded elastomer - Type B1. Black. Medium oil resistance |
Standards: Cover | ARPM Class C |
---|---|
Standards: Tube | ARPM Class B |
Notes | NOTE: Pkg Code T = One piece continuous length reel. Pkg Code XX = Two piece reel, 50 ft increments, no length less than 50 ft. |
---|---|
Recommended For | Applications requiring maximum flexibility and good resistance to air, water and heat. For SAE oils intermittent contact only. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 500 |
---|---|
Weight (lbs.) | 0.22 |