The product images shown are Illustrative only and may not be an exact representation of the product.

Plant Master® Plus Hose

Plant Master® Plus hoses are used in a wide array of applications requiring maximum flexibility and good resistance to air, water and heat. The ARPM class B, medium oil resistant tube can withstand SAE oils with intermittent contact including in-line oil misters used in compressed air systems.

  • Temperature range : -40°F to 200°F (-40°C to 93°C)
  • Tube : ARPM Class B - medium oil resistance
  • Cover : ARPM Class C - limited oil resistance

All Parts

1-10 of 41 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
1/2X500FT PLANT MASTER PLUS 300 LOCK-ON BLACK 32220185 1/2X500FT PLANT MASTER PLUS 300 LOCK-ON BLACK 300 20.7 1/2 12.7 .81 20.6 30 5 0.18 500
1/2X500FT PLANT MASTER PLUS 300 LOCK-ON GRAY 32220285 1/2X500FT PLANT MASTER PLUS 300 LOCK-ON GRAY 300 20.7 1/2 12.7 .81 20.6 30 5 0.18 500
1/2X500FT PLANT MASTER PLUS 300 LOCK-ON GREEN 32220235 1/2X500FT PLANT MASTER PLUS 300 LOCK-ON GREEN 300 20.7 1/2 12.7 .81 20.6 30 5 0.18 500
1/2X500FT PLANT MASTER PLUS 300 LOCK-ON RED 32220335 1/2X500FT PLANT MASTER PLUS 300 LOCK-ON RED 300 20.7 1/2 12.7 .81 20.6 30 5 0.18 500
1/2X500RLDUROFLEX250 32000208 1/2X500FT CL PLANT MASTER PLUS 250 250 17.2 1/2 12.7 .81 20.6 25 4 0.25 500
1/2X500RLDUROFLEX300 32000209 1/2X500FT CL PLANT MASTER PLUS 300 300 20.7 1/2 12.7 .84 21.3 25 4 0.22 500
1/4X500RLDUROFLEX250 32000202 1/4X500FT CL PLANT MASTER PLUS 250 250 17.2 1/4 6.4 .5 12.7 30 2 0.09 500
13/8XRLDURO 32000237 1 3/8XRL PLANT MASTER PLUS 250 250 17.2 1 3/8 34.9 1.88 47.8 10 11 0.864 250
3/4X500RLDUROFLEX250 32000212 3/4X500FT CL PLANT MASTER PLUS 250 250 17.2 3/4 19.1 1.15 29.2 20 5 0.35 500
3/4X500RLDUROFLEX300 32000213 3/4X500FT CL PLANT MASTER PLUS 300 300 20.7 3/4 19.1 1.15 29.2 20 5 0.36 500
1-10 of 41 Items

Features and Benefits

  • Working pressure: 1,72 - 1,38 MPa
  • Design factor: 3:1
  • 1/4"-2"
  • Formerly: Duro Flex®