Plant Master™ Plus hoses are used in a wide array of applications requiring maximum flexibility and good resistance to air, water and heat. The ARPM class B, medium oil resistant tube can withstand SAE oils with intermittent contact including in-line oil misters used in compressed air systems.
| Part # | 8PM4160 / 1/2X500 PLANT+ 300 LOCKON BLK |
|---|---|
| Product # | 32220185 |
| Description: | 1/2X500FT PLANT MASTER PLUS 300 LOCK-ON BLACK |
| UPC | 072053678055 |
| Vacuum (In. Hg) | 30 |
| Continuous Operating Temperature Range | -20°F to +212°F |
| Minimum Bend Radius (in) | 5 |
| Minimum Bend Radius (mm) | 127 |
| Hose Inside Diameter (in). | 0.5 |
| Hose Inside Diameter (mm) | 12.7 |
| Hose Outside Diameter (in) | 0.81 |
| Hose Outside Diameter (mm) | 20.6 |
| Inside Diameter (in) | 0.50 |
| Inside Diameter (mm) | 12.7 |
| Temperature Range | -20°F to +212°F (-29°C to +100°C) |
| Working Pressure (psi) | 300 |
| Length (m) | 152.4 |
| Outside Diameter (in) | 0.81 |
| Outside Diameter (mm) | 12.7 |
| Coupling Recommendation | GLX® Couplings [G44 Series]. Field Attachable LOC Couplings [G36 Series]. |
|---|---|
| Use | Industrial Hose |
| Color | Black |
|---|---|
| Cover | Chloroprene - Type A. |
| Reinforcement | Synthetic textile |
| Tube | Nitrile - Type C. High oil resistance. |
| Construction: Cover | Chloroprene - Type A |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Synthetic textile |
| Construction: Tube | Nitrile - Type C. Black. High oil resistance |
| Standards | Non-conductive (>1 Megohm/in.). Storage and use may adversely affect electrical resistance. |
|---|---|
| Standards: Cover | ARPM Class B |
| Standards: Tube | ARPM Class A |
| Notes | NOTE: Pkg Code T = One piece continuous length reel. Pkg Code XX = Two piece reel, 50 ft increments, no length less than 50 ft. |
|---|---|
| Recommended For | Air, water, oils, antifreeze solutions and applications where Lock-On fittings are used. |
| Caution | Hose is not recommended for applications where vibrations or pressure surges exist. Do not use oil for Lock-On fitting insertion purposes. Not recommended for gasoline or diesel fuels. |
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 500 |
|---|---|
| Weight (lbs.) | 0.18 |