Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Plant Master® Hose

    1/2X250FT PLANT MASTER 200 RED UPS SHIPPABLE

    Product # 32041377

    Plant Master® hoses carry an ARPM class C oil resistance rating meaning they are not to be used in any oily environment. Typical uses include air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in-plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides.

    • Temperature Range: -40°C to +93°C (-40°F to +200°F) continuous service.
    • Can handle mild chemicals such as diluted agricultural solutions.
    • Tube and cover: ARPM (class C) - limited oil resistance.

    • Product Details
      Part # 1/2X250FT PLANT MASTER 200 RED UPS SHIPPABLE
      Product # 32041377
      Description 1/2X250FT PLANT MASTER 200 RED UPS SHIPPABLE
      UPC 072053306675
      Vacuum (In. Hg) 25
      Continuous Operating Temperature Range -40°F to +200°F
      Minimum Bend Radius (in) 5
      Minimum Bend Radius (mm) 127
      Hose Inside Diameter (in). 0.5
      Hose Inside Diameter (mm) 12.7
      Hose Outside Diameter (in) 0.81
      Hose Outside Diameter (mm) 20.6
      Inside Diameter (in) 0.50
      Inside Diameter (mm) 12.7
      Temperature Range -40°F to +200°F (-40°C to +93°C)
      Working Pressure (psi) 200
      Outside Diameter (in) 0.81
      Outside Diameter (mm) 12.7

    Features and Benefits

    • Working pressures from 150 psi to 300 psi.
    • Tube and cover: EPDM.
    • Design factor: 3:1.
    • Size: 1/4" to 4".
    Resources

    PRODUCT RESOURCES