The product images shown are Illustrative only and may not be an exact representation of the product.

Plant Master® Hose

Plant Master® hoses carry an ARPM class C oil resistance rating meaning they are not to be used in any oily environment. Typical uses include air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in-plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides.

  • Sizes-1/4"-1-1/2"
  • Working pressures from 150#-300#
  • Tube and cover-Type P EDPM
  • Minimal oil resistance
  • Can handle mild chemicals such as diluted agricultural solutions

All Parts

1-10 of 95 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
1/2REEL250ADAPTABLU 32041498 1/2X500FT PLANT MASTER 250 BLUE 250 17.2 1/2 12.7 .81 20.6 25 5 0.19 500
1/2REEL250ADAPTAGRN 32041518 1/2X500FT PLANT MASTER 250 GREEN 250 17.2 1/2 12.7 .81 20.6 25 5 0.19 500
1/2REEL250ADAPTAYLW 32041528 1/2X500FT PLANT MASTER 250 YELLOW 250 17.2 1/2 12.7 .81 20.6 25 5 0.19 500
1/2X250FT PLANT MASTER 200 RED UPS SHIPPABLE 32041377 1/2X250FT PLANT MASTER 200 RED UPS SHIPPABLE 200 13.8 1/2 12.7 .81 20.6 25 5 0.2292 250
1/2X500RLADAPTAFLEXBLK200 32044413 1/2X500FT CL PLANT MASTER 200 BLACK 200 13.8 1/2 12.7 .81 20.6 25 5 0.19 500
1/2X500RLADAPTAFLEXRED200 32045328 1/2X500FT CL PLANT MASTER 200 RED 200 13.8 1/2 12.7 .81 20.6 25 5 0.221 500
1/2X500RLADAPTAFLEXRED250 32045333 1/2X500FT CL PLANT MASTER 250 RED 250 17.2 1/2 12.7 .81 20.6 25 5 0.19 500
1/2XUPSRL200ADAPTABLK 32041414 1/2X250FT PLANT MASTER 200 BLACK UPS SHIPPABLE 200 13.8 1/2 12.7 .81 20.6 25 5 0.208 250
1/4REEL250ADAPTABLU 32041496 1/4X500FT PLANT MASTER 250 BLUE 250 17.2 1/4 6.4 .5 12.7 30 3 0.08 500
1/4REEL250ADAPTAGRN 32041516 1/4X500FT PLANT MASTER 250 GREEN 250 17.2 1/4 6.4 .5 12.7 30 3 0.08 500
1-10 of 95 Items

PRODUCT RESOURCES