Plant Master® hoses carry an ARPM class C oil resistance rating meaning they are not to be used in any oily environment. Typical uses include air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in-plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides.
Part # | 1/2REEL250ADAPTAYLW / 1/2X500FT PLANT MASTER 250 YELLOW |
---|---|
Product # | 32041528 |
Description | 1/2X500FT PLANT MASTER 250 YELLOW |
UPC | 072053644968 |
Vacuum (In. Hg) | 25 |
Continuous Operating Temperature Range | -40°F to +200°F |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.81 |
Hose Outside Diameter (mm) | 20.6 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +200°F (-40°C to +93°C) |
Working Pressure (psi) | 250 |
Outside Diameter (in) | 0.81 |
Outside Diameter (mm) | 12.7 |
Coupling Recommendation | 19 Standard Air Hose. 1 Long Shank. 3 Cast Brass or Zinc Short Shank. 4 Machined Brass Short Shank. Power Crimp™ Couplings |
---|---|
Use | Industrial Hose |
Color | Yellow |
---|---|
Cover | EPDM - Type P |
Reinforcement | Synthetic textile |
Tube | EPDM - Type P |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
Standards: Cover | ARPM Class C |
---|---|
Standards: Tube | ARPM Class C |
Notes | NOTE: Pkg Code T = One piece continuous length reel. Pkg Code XX = Two piece reel, 50 ft increments, no length less than 50 ft. |
---|---|
Recommended For | Air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in-plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 500 |
---|---|
Weight (lbs.) | 0.19 |