The product images shown are Illustrative only and may not be an exact representation of the product.

Plant Master® 300NC

Plant Master(R) 300NC hose is uniquely designed and built for applications requiring a premium grade, non-conductive hose with excellent flexibility and maximum resistance to air, water, and most importantly, electrical current. The special green, non-carbon black tube and red-carbon free cover make this hose the recommended product for electrical cable cooling. It is non-conductive to (>1Megohm/in.)

  • Tube-Type P (EPDM). Green. Carbon free.
  • Reinforcement-High tensile synthetic textile cord.
  • Type P (EPDM). Cover-Red. Carbon free.

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
1/4XREELOHMEGA 32370708 1/4X500FT PLANT MASTER 300 NC 300 20.7 1/4 6.4 .62 15.7 30 3 0.16 500
3/4XRL300OHMEGA 32370706 3/4X500FT PLANT MASTER 300 NC 300 20.7 3/4 19.1 1.16 29.5 20 6 0.36 500
32370704 32370704 3/8X500FT PLANT MASTER 300 NC 300 20.7 3/8 9.5 .75 19.1 30 3 0.19 500
OHMEGA1/2 32370705 1/2X500FT PLANT MASTER 300 NC 300 20.7 1/2 12.7 .88 22.4 25 5 0.24 500
1-4 of 4 Items