RECOMMENDED FOR: Medium–duty air and water applications where a hose with high electrical resistance is needed.
Part # | 3/8X500 PLANT 300 NC |
---|---|
Product # | 32370704 |
Description | 3/8X500FT PLANT MASTER 300 NC |
UPC | 072053652338 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -20°F to +150°F |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76 |
Hose Inside Diameter (in). | 0.38 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.75 |
Hose Outside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.38 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -20°F to +150°F (-29°C to +66°C) |
Working Pressure (psi) | 300 |
Length (m) | 152.4 |
Outside Diameter (in) | 0.75 |
Outside Diameter (mm) | 9.5 |
Coupling Recommendation | 19 Standard Air Hose. 1 Long Shank. 18 Universal Quick Acting. GLX® Couplings [G44 Series]. |
---|
Color | Red |
---|---|
Cover | EPDM - Type P. Carbon-Free. |
Reinforcement | Synthetic textile |
Tube | EPDM - Type P. Limited oil resistance. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | EPDM - Type P. Green. Limited oil resistance |
Standards | Non-conductive (>1 Megohm/in.). Storage and use may adversely affect electrical resistance. |
---|---|
Standards: Cover | ARPM Class C |
Standards: Tube | ARPM Class C |
Notes | NOTE: For additional sizes or applications requiring oil-resistance see Plant Master® XTreme™. |
---|---|
Recommended For | Medium-duty air and water applications where a hose with high electrical resistance is needed. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 500 |
---|---|
Weight (lbs.) | 0.19 |