For handling lower pressure air, water, agricultural spraying, oil or grease. Can also be used for air spray painting.
Part # | 27414 |
---|---|
Product # | 32234804 |
Description | 27414 5/8" X 50FT 1 BR MULTI USE |
UPC | 072053006469 |
Braids Polyester Cord | 1 |
Outside Diameter 1 (in) | .9375 |
Outside Diameter 1 (mm) | 24 |
Centerline Length (ft) | 50 |
Centerline Length (m) | 15.24 |
Hose Inside Diameter (in). | 0.625 |
Hose Inside Diameter (mm) | 16 |
Temperature Range | 0°F to +212°F (-18°C to +100°C). |
type | Multi-Use Hose |
Working Pressure (psi) | 325 |
Caution | Not recommended for use as small I.D. by-pass, coolant and heater hose. Do not use for fuel transfer applications. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 12.09 |