The product images shown are Illustrative only and may not be an exact representation of the product.
View All Multi-Use Hose

28661 MULTI-USE HOSE

Product # 32234285

For handling lower pressure air, water, agricultural spraying, oil or grease. Can also be used for air spray painting.

  • Automotive
  • Product Details
    Part # 28661
    Product # 32234285
    Description 28661 MULTI-USE HOSE
    UPC 072053006544
    Hose I.D. (in) .375
    Hose I.D. (mm) 10
    Wt. Per ft 48.08
  • Product Attributes
    Braids Polyester Cord 1
    Type Multi-Use Hose
  • Working Pressure
    Working Pressure (psi) 315
  • Specifications
    Centerline Length (ft) 300
    Centerline Length (m) 91.44
    Outside Diameter 1 (in) .6875
    Outside Diameter 1 (mm) 17
  • Temperature
    Temperature Range 0°F to +212°F (-18°C to +100°C).
  • Notes
    Caution Not recommended for use as small I.D. by-pass, coolant and heater hose. Do not use for fuel transfer applications.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 48.08