Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Multi-Use Hose

    28652 1/4" 1 BRAID REEL MULTI-USE

    Product # 32234293

    For handling lower pressure air, water, agricultural spraying, oil or grease. Can also be used for air spray painting.

    • Product Details
      Part # 28652
      Product # 32234293
      Description 28652 1/4" 1 BRAID REEL MULTI-USE
      UPC 072053006506
      Braids Polyester Cord 1
      Outside Diameter 1 (in) .5
      Outside Diameter 1 (mm) 13
      Centerline Length (ft) 300
      Centerline Length (m) 91.44
      Hose Inside Diameter (in). 0.25
      Hose Inside Diameter (mm) 6
      Temperature Range 0°F to +212°F (-18°C to +100°C).
      type Multi-Use Hose
      Working Pressure (psi) 315