The product images shown are Illustrative only and may not be an exact representation of the product.
View All Multi-Use Hose

27420 1 X 50FT 1 BR MULTI USE

Product # 32234310

For handling lower pressure air, water, agricultural spraying, oil or grease. Can also be used for air spray painting.

  • Automotive
  • Product Details
    Part # 27420
    Product # 32234310
    Description 27420 1 X 50FT 1 BR MULTI USE
    UPC 770075512943
    Hose I.D. (in) 1
    Hose I.D. (mm) 25
    Wt. Per ft 27
  • Product Attributes
    Braids Polyester Cord 1
    Type Multi-Use Hose
  • Working Pressure
    Working Pressure (psi) 315
  • Specifications
    Centerline Length (ft) 50
    Centerline Length (m) 15.24
    Outside Diameter 1 (in) 1.375
    Outside Diameter 1 (mm) 35
  • Temperature
    Temperature Range 0°F to +212°F (-18°C to +100°C).
  • Notes
    Caution Not recommended for use as small I.D. by-pass, coolant and heater hose. Do not use for fuel transfer applications.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 27