The product images shown are Illustrative only and may not be an exact representation of the product.

Multi-Use Hose

For handling lower pressure air, water, agricultural spraying, oil or grease. Can also be used for air spray painting.

  • Automotive

All Parts

1-10 of 14 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27402 32234292 27402 1/4" X 50FT 1 BR MULTI USE .25 6 4.7
27404 32234800 27404 5/16" X 50FT 1 BR MULTI USE .3125 8 6.97
27406 32234284 27406 MULTI-USE HOSE .375 10 8.01
27410 32234286 27410 MULTI-USE HOSE .5 13 11.03
27414 32234804 27414 5/8" X 50FT 1 BR MULTI USE .625 16 12.09
27418 32234296 27418 3/4" X 50FT 1 BR MULTI USE .75 19 15.15
27420 32234310 27420 1 X 50FT 1 BR MULTI USE 1 25 27
28652 32234293 28652 1/4" 1 BRAID REEL MULTI-USE .25 6 28.22
28657 32234801 28657 5/16" 1 BRAID REEL MULTI-USE .3125 8 41.83
28661 32234285 28661 MULTI-USE HOSE .375 10 48.08
1-10 of 14 Items